IESNA:LM-63-2002
[TEST]P1504356
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-24)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-WHGL-PS (3000K_L18_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 18,000 LUMENS
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]17378
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 122.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
8695.7 8672.1 8671 8644 8590.1 8548.5 8501.3 8410.3 8287.9 8155.3
8023.9 7873.3 7696.9 7501.5 7282.4 6940.8 6284.7 5489.3 4601.8 3678.3
2803.1 2082.9 1472.9 956.1 628 546 486.5 438.2 414.6 392.1
374.1 348.3 309 259.5 189.9 98.9 0
